??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
9135879
HELP_VARIABLE
Order Number
9135879
Nominal Length
500
Hole Spacing Size C
309.5
Hole Spacing
288.000 mm
Min.Cabinet Depth
513
Extension Loss
98
K
326.000 mm
abc
0.000 mm
Embedded user actions
Preview - Generation
Formaty
Files
3D
2D